Horizontal Toggle Clamp with Orange Handle, 6833J (557350)

Horizontal Toggle Clamp  with Orange Handle, 6833J 557350
  • Volume Discount

Product Details:

Manufacturer part number: 557350

Brand: AMF

Price: 33.83

Delivery time: 6 Days


Technical Data:

F1: 0,8 kN

F2: 1,1 kN

Size: 1

Weight: 170 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557350

Part Number
557350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

33.83 €

1 Available 6 Days 0,81,11170

Loading...

  1. 1

Tech Support