Horizontal Toggle Clamp with Orange Handle, 6834J (557346)

Horizontal Toggle Clamp  with Orange Handle, 6834J 557346
  • Volume Discount

Product Details:

Manufacturer part number: 557346

Brand: AMF

Price: 35.79

Delivery time: 6 Days


Technical Data:

F1: 1,0 kN

F2: 1,2 kN

Size: 2

Weight: 185 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557346

Part Number
557346
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

35.79 €

1 Available 6 Days 1,01,22185

Loading...

  1. 1

This page is Horizontal Toggle Clamp with Orange Handle, 6834J, part number 557346.
You can find the detail information about specifications and dimensions on part number 557346.

Variation of this product

Part Number
557347
557348
557349
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

45.00 €

1 Available 6 Days 1,82,53320

55.83 €

1 Available 6 Days 2,03,04700

86.48 €

1 Available 6 Days 3,05,051080

Tech Support