Horizontal Toggle Clamp Plus with Black Handle, 68300T (558000)

Horizontal Toggle Clamp Plus with Black Handle, 68300T 558000
  • Volume Discount

Product Details:

Manufacturer part number: 558000

Brand: AMF

Price: 77.17

Delivery time: 6 Days


Technical Data:

F1: 3,5 kN

F2: 8,0 kN

Size: 4

Weight: 1250 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

558000

Part Number
558000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

77.17 €

1 Available 6 Days 3,58,041250

Loading...

  1. 1

This page is Horizontal Toggle Clamp Plus with Black Handle, 68300T, part number 558000.
You can find the detail information about specifications and dimensions on part number 558000.

Variation of this product

Part Number
557997
557998
557999
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

45.42 €

1 Available 6 Days 1,11,71114

51.23 €

1 Available 6 Days 1,63,02450

59.65 €

1 Available 6 Days 2,54,03560

Tech Support