Horizontal Toggle Clamp Plus with Blue Handle, 68300E (557937)

Horizontal Toggle Clamp Plus with Blue Handle, 68300E 557937
  • Volume Discount

Product Details:

Manufacturer part number: 557937

Brand: AMF

Price: 51.23

Delivery time: 6 Days


Technical Data:

F1: 1,6 kN

F2: 3,0 kN

Size: 2

Weight: 450 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557937

Part Number
557937
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

51.23 €

1 Available 6 Days 1,63,02450

Loading...

  1. 1

This page is Horizontal Toggle Clamp Plus with Blue Handle, 68300E, part number 557937.
You can find the detail information about specifications and dimensions on part number 557937.

Variation of this product

Part Number
557668
557669
557670
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

45.42 €

1 Available 6 Days 1,11,71114

59.65 €

1 Available 6 Days 2,54,03560

77.17 €

1 Available 6 Days 3,58,041250

Tech Support