• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Horizontal Toggle Clamp Plus with Red Handle, 68300NI

Horizontal Toggle Clamp Plus with Red Handle, 68300NI
  • Volume Discount
Horizontal toggle clamp plus with red handle
with increased retaining forces, open clamp arm and horizontal base. Stainless steel, polished. Bearings positioned are lubricated. Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with retainer for the clamping screw at the end of the clamping arm.
Supplied complete with stainless clamping screw no. 68301NI. Also suitable for use in the food industry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
558985
560013
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

102.34 €

1 Available 6 Days 2,54,03600

61.31 €

1 Available 6 Days 1,11,71150

Loading...

  1. 1

Tech Support