Manufacturer part number: 560895
Brand: AMF
Price: 34.48 €
Delivery time: 6 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
560895
Automatic height compensation S(mm) | 35 | F1(kN) | 3 | Size | 70 |
---|---|---|---|---|---|
Weight(g) | 575 |
This page is Horizontal Toggle Clamp with Auto-Adjust Clamping Height, 6870F, part number 560895.
You can find the detail information about specifications and dimensions on part number 560895.
Part Number |
---|
560896 |
560897 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
35.58 € | 1 | Available | 6 Days | |
36.56 € | 1 | Available | 6 Days |