Manufacturer part number: 557120
Brand: AMF
Price: 47.52 €
Delivery time: 6 Days
F1: 1,8 kN
F2: 2,5 kN
Size: 3
Weight: 390 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
557120
This page is Horizontal Toggle Clamp with Yellow Handle, 6833Y, part number 557120.
You can find the detail information about specifications and dimensions on part number 557120.
Part Number |
---|
557118 |
557119 |
557121 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | F1 (kN) | F2 (kN) | Size | Weight (g) |
---|---|---|---|---|---|---|---|---|
33.83 € | 1 | Available | 6 Days | 0,8 | 1,1 | 1 | 170 | |
38.86 € | 1 | Available | 6 Days | 1,0 | 1,2 | 2 | 245 | |
54.19 € | 1 | Available | 6 Days | 2,0 | 3,0 | 4 | 730 |