Pneumatic Toggle Clamp, 6820P (559793)

Pneumatic Toggle Clamp, 6820P 559793
  • Volume Discount

Product Details:

Manufacturer part number: 559793

Brand: AMF

Price: 250.69

Delivery time: 6 Days


Technical Data:

F1: 1,0 kN

F2: 1,2 kN

F3: 0,35 kN

F4: 0,50 kN

F5: 170 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

559793

Part Number
559793
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
F3
(kN)
F4
(kN)
F5
(N)
Size Vn
(dm3)
Outside-Ø for compressed air tubing Piston dia. Weight
(g)

250.69 €

1 Available 6 Days 1,01,20,350,5017020,17620600

Loading...

  1. 1

This page is Pneumatic Toggle Clamp, 6820P, part number 559793.
You can find the detail information about specifications and dimensions on part number 559793.

Variation of this product

Part Number
559791
559792
559794
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
F2
(kN)
F3
(kN)
F4
(kN)
F5
(N)
Size Vn
(dm3)
Outside-Ø for compressed air tubing Piston dia. Weight
(g)

220.57 €

1 Available 6 Days 0,50,70,070,093800,03410125

240.84 €

1 Available 6 Days 0,81,10,130,186010,06612400

255.07 €

1 Available 6 Days 1,42,50,551,0026530,30625800

Tech Support