Vertical Hook-Type Toggle Clamp with Orange Handle, 6848VJ

Vertical Hook-Type Toggle Clamp with Orange Handle, 6848VJ
  • Volume Discount
Vertical hook-type toggle clamp with orange handle
Galvanized and passivated.
Stainless steel rivets, which run in hardened bushes.
Tempered hook. Bearings are pre-lubricated. Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with counter catch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557408
557409
557411
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
Size Weight
(g)

38.71 €

1 Available 6 Days 1,62130

58.71 €

1 Available 6 Days 3,23340

102.59 €

1 Available 6 Days 7,04810

Loading...

  1. 1

Tech Support