Vertical Toggle Clamp with Blue Handle and Safety Latch, 6803SE

Vertical Toggle Clamp with Blue Handle and Safety Latch, 6803SE
  • Volume Discount
Vertical toggle clamp with blue handle and safety latch
for open and clamped positions.
With open clamping arm and angled base.

Galvanized and passivated. Stainless steel rivets, which run in hardened bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with finger protection. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557738
557739
557740
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B C E F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

70.61 €

1 Available 6 Days 64120250,81,226,1M6x35250

77.17 €

1 Available 6 Days 86224371,22,536,5M8x45535

91.40 €

1 Available 6 Days 108332541,73,048,5M8x65750

Loading...

  1. 1

Tech Support