Vertical Toggle Clamp with Blue Handle and Safety Latch, 6804SE

Vertical Toggle Clamp with Blue Handle and Safety Latch, 6804SE
  • Volume Discount
Vertical toggle clamp with blue handle and safety latch
for open and clamped positions.
With solid clamping arm and horizontal base.

Galvanized and passivated. Stainless steel rivets, which run in hardened bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with finger protection.
Complete with tempered, galvanized clamping screw no. 6890 and sleeve to weld on.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557746

Part Number
557746
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

77.17 €

1 Available 6 Days

Loading...

  1. 1

Basic information

A 6 B 81 C 20
E 43 F1(kN) 1,4 F2(kN) 2,5
Size 3 D 7,1 Clamping screw M8x45
Weight(g) 470

This page is Vertical Toggle Clamp with Blue Handle and Safety Latch, 6804SE, part number 557746.
You can find the detail information about specifications and dimensions on part number 557746.

Tech Support