Vertical Toggle Clamp with Blue Handle, 6804E (Part Numbers - CAD Download)

Vertical Toggle Clamp with Blue Handle, 6804E
  • Volume Discount
Vertical toggle clamp with blue handle
with solid arm and horizontal base.
Galvanized and passivated.
Stainless steel rivets, which run in hardened bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with finger protection.
Complete with tempered, galvanized clamping screw no. 6885 and sleeve to weld on.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557637

Part Number
557637
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B C E L F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

91.96 €

1 Available 6 Days 10141,045,08826,5-31,53,05,058,5M12x801480

Loading...

  1. 1

This page is Vertical Toggle Clamp with Blue Handle, 6804E, part number 557637.
You can find the detail information about specifications and dimensions on part number 557637.

Variation of this product

Part Number
557635
557636
557638
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A B C E L F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

44.44 €

1 Available 6 Days 681,020,043-1,42,537,5M8x45340

58.02 €

1 Available 6 Days 8101,032,061-2,03,048,6M8x65585

118.77 €

1 Available 6 Days 10166,550,590-3,55,5613,0M12x1102200

Tech Support