Vertical Toggle Clamp with Green Handle, 6803G (557479)

Vertical Toggle Clamp with Green Handle, 6803G 557479
  • Volume Discount

Product Details:

Manufacturer part number: 557479

Brand: AMF

Price: 32.94

Delivery time: 6 Days


Technical Data:

A: 5

B: 34,5

C: 14

E: 18

F1: 0,6 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557479

Part Number
557479
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B C E F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

32.94 €

1 Available 6 Days 534,514180,61,114,5M5x30125

Loading...

  1. 1

This page is Vertical Toggle Clamp with Green Handle, 6803G, part number 557479.
You can find the detail information about specifications and dimensions on part number 557479.

Variation of this product

Part Number
557480
557481
557482
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A B C E F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

40.06 €

1 Available 6 Days 641,020250,81,226,1M6x35220

44.44 €

1 Available 6 Days 862,024371,22,536,5M8x45400

58.02 €

1 Available 6 Days 1083,032541,73,048,5M8x65650

Tech Support