Vertical Toggle Clamp with Orange Handle and Safety Latch, 6800SJ

Vertical Toggle Clamp with Orange Handle and Safety Latch, 6800SJ
  • Volume Discount
Vertical toggle clamp with orange handle and safety latch
for open and clamped positions.
With open clamping arm and horizontal base.

Galvanized and passivated. Stainless steel rivets, which run in hardened bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with finger protection. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557417
557418
557419
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B C E L F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

70.61 €

1 Available 6 Days 652202512,50,81,225,5M6x35260

77.17 €

1 Available 6 Days 8792036-1,22,537,5M8x45470

91.40 €

1 Available 6 Days 101013254-1,73,048,6M8x65690

Loading...

  1. 1

Tech Support