Vertical Toggle Clamp with Orange Handle, 6803J

Vertical Toggle Clamp with Orange Handle, 6803J
  • Volume Discount
Vertical toggle clamp with orange handle
with open clamping arm and angle base.
Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 and 3, run in hardened bushings. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with finger protection. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557318
557319
557320
557321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B C E F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

32.94 €

1 Available 6 Days 534,514180,61,114,5M5x30125

40.06 €

1 Available 6 Days 641,020250,81,226,1M6x35220

44.44 €

1 Available 6 Days 862,024371,22,536,5M8x45400

58.02 €

1 Available 6 Days 1083,032541,73,048,5M8x65650

Loading...

  1. 1

Tech Support