Vertical Toggle Clamp with Orange Handle, 6806J

Vertical Toggle Clamp with Orange Handle, 6806J
  • Volume Discount
Vertical toggle clamp with orange handle
with solid arm and vertical base.
Galvanized and passivated.
Stainless steel rivets, which run in hardened bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with finger protection.
Complete with tempered, galvanized clamping screw no. 6885 and sleeve to weld on.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557326
557327
557328
557329
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B C E L F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

44.44 €

1 Available 6 Days 681,020,043-1,42,537,5M 8x 45400

58.02 €

1 Available 6 Days 8101,032,061-2,03,048,6M 8x 65585

91.96 €

1 Available 6 Days 10141,045,08826,5-31,53,05,058,5M12x 801480

118.77 €

1 Available 6 Days 10166,550,590-3,55,5613,0M12x1102200

Loading...

  1. 1

Tech Support