Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
557011
This page is Vertical Toggle Clamp with Yellow Handle, 6800Y, part number 557011.
You can find the detail information about specifications and dimensions on part number 557011.
Configure
Basic Attributes
A
B
C
E
L
F1(kN)
F2(kN)
Size
D
Clamping screw
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
557009 |
557010 |
557012 |
557013 |
557014 |
557015 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A | B | C | E | L | F1 (kN) | F2 (kN) | Size | D | Clamping screw | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.25 € | 1 | Available | 6 Days | 4 | 31,0 | 8,5-13,5 | 14 | - | 0,5 | 0,7 | 0 | 4,5 | M 4x 25 | 60 | |
29.77 € | 1 | Available | 6 Days | 5 | 39,0 | 16,0 | 18 | - | 0,6 | 1,1 | 1 | 4,5 | M 5x 30 | 105 | |
44.44 € | 1 | Available | 6 Days | 8 | 79,0 | 20,0 | 37 | - | 1,2 | 2,5 | 3 | 7,5 | M 8x 45 | 410 | |
58.02 € | 1 | Available | 6 Days | 10 | 101,0 | 32,0 | 54 | - | 1,7 | 3,0 | 4 | 8,6 | M 8x 65 | 630 | |
91.96 € | 1 | Available | 6 Days | 14 | 140,0 | 45,0 | 73 | 26,5-31,5 | 3,0 | 5,0 | 5 | 8,5 | M12x 80 | 1480 | |
118.77 € | 1 | Available | 6 Days | 14 | 165,5 | 50,5 | 89 | - | 3,4 | 5,5 | 6 | 13,0 | M12x110 | 2200 |