Vertical Toggle Clamp with Yellow Handle, 6802Y

Vertical Toggle Clamp with Yellow Handle, 6802Y
  • Volume Discount
Vertical toggle clamp with yellow handle
with open clamping arm and vertical base.
Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 to 6, run in hardened bushings. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with finger protection. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557018
557019
557020
557021
557022
557023
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B C E L F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

30.37 €

1 Available 6 Days 53916,018-0,61,114,5M 5x 30105

37.35 €

1 Available 6 Days 65220,02512,50,81,225,5M 6x 35175

45.27 €

1 Available 6 Days 87920,036-1,22,537,5M 8x 45410

59.23 €

1 Available 6 Days 1010132,054-1,73,048,6M 8x 65630

93.61 €

1 Available 6 Days 1414045,07226,5-31,53,05,058,5M12x 801480

121.12 €

1 Available 6 Days 1416550,589-3,45,5613,0M12x1102200

Loading...

  1. 1

Tech Support