Vertical Toggle Clamp with Yellow Handle, 6803Y (557025)

Vertical Toggle Clamp with Yellow Handle, 6803Y 557025
  • Volume Discount

Product Details:

Manufacturer part number: 557025

Brand: AMF

Price: 40.83

Delivery time: 6 Days


Technical Data:

A: 6

B: 41,0

C: 20

E: 25

F1: 0,8 kN


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557025

Part Number
557025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B C E F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

40.83 €

1 Available 6 Days 641,020250,81,226,1M6x35220

Loading...

  1. 1

This page is Vertical Toggle Clamp with Yellow Handle, 6803Y, part number 557025.
You can find the detail information about specifications and dimensions on part number 557025.

Variation of this product

Part Number
557024
557026
557027
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A B C E F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

33.54 €

1 Available 6 Days 534,514180,61,114,5M5x30125

45.27 €

1 Available 6 Days 862,024371,22,536,5M8x45400

59.23 €

1 Available 6 Days 1083,032541,73,048,5M8x65650

Tech Support