Vertical Toggle Clamp with Yellow Handle, 6804Y (557028)

Vertical Toggle Clamp with Yellow Handle, 6804Y 557028
  • Volume Discount

Product Details:

Manufacturer part number: 557028

Brand: AMF

Price: 44.44

Delivery time: 6 Days


Technical Data:

A: 6

B: 81,0

C: 20,0

E: 43

L: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557028

Part Number
557028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B C E L F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

44.44 €

1 Available 6 Days 681,020,043-1,42,537,5M8x45340

Loading...

  1. 1

This page is Vertical Toggle Clamp with Yellow Handle, 6804Y, part number 557028.
You can find the detail information about specifications and dimensions on part number 557028.

Variation of this product

Part Number
557029
557030
557031
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A B C E L F1
(kN)
F2
(kN)
Size D Clamping screw Weight
(g)

58.02 €

1 Available 6 Days 8101,032,061-2,03,048,6M8x65585

91.96 €

1 Available 6 Days 10141,045,08826,5-31,53,05,058,5M12x801480

118.77 €

1 Available 6 Days 10166,550,590-3,55,5613,0M12x1102200

Tech Support