Push-Pull Type Toggle Clamp with Black Handle, 6841T

Push-Pull Type Toggle Clamp with Black Handle, 6841T
  • Volume Discount
Push-pull type toggle clamp with black handle
with small angle base. For push- and pull-clamping.
(Equal operation of rod and lever).
Long rod-guide with attaching thread and nut. Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 and 3, run in hardened bushings. Lever-parts and rod of tempered steel. Bearings are pre-lubricated. Lever can be set to any angle relative to base. Ergonomic, oil-resistant handle with large grip surface and soft components.
Complete with tempered, galvanized clamping screw no. 6880.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
558031
558032
558033
558034
558035
558036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B max. B min. D E H H1 HW max. Stroke Weight
(g)

50.35 €

1 Available 6 Days M4x200,80,806,533,017,04,5131249,3206,516

51.73 €

1 Available 6 Days M4x201,01,018,044,524,54,5201560,5207,020

55.54 €

1 Available 6 Days [M6] M6x252,02,0210,058,532,55,6202085,52512,526

62.95 €

1 Available 6 Days [M8] M8x352,52,5312,069,037,06,53025108,03513,032

96.25 €

1 Available 6 Days M12x504,54,5516,081,541,58,55030129,55015,540

102.59 €

1 Available 6 Days M12x504,54,55-M2716,081,541,58,55030129,55015,540

Loading...

  1. 1

Tech Support