Push-Pull Type Toggle Clamp with Black Handle, 6842T (558055)

Push-Pull Type Toggle Clamp with Black Handle, 6842T 558055
  • Volume Discount

Product Details:

Manufacturer part number: 558055

Brand: AMF

Price: 230.98

Delivery time: 6 Days


Technical Data:

F1: 25 kN

F2: 25 kN

Size: 7

A: 22

B max.: 105


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

558055

Part Number
558055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size A B max. B min. C D H H1 Weight
(g)

230.98 €

1 Available 6 Days 2525722105597011,055179,050

Loading...

  1. 1

Basic information

Clamping screw M12x50 E 50 HW max. 50
Stroke 45

This page is Push-Pull Type Toggle Clamp with Black Handle, 6842T, part number 558055.
You can find the detail information about specifications and dimensions on part number 558055.

Variation of this product

Part Number
558054
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
F2
(kN)
Size A B max. B min. C D H H1 Weight
(g)

113.85 €

1 Available 6 Days 10105169858418,538137,540

Tech Support