Push-Pull Type Toggle Clamp with Blue Handle, 6844E

Push-Pull Type Toggle Clamp with Blue Handle, 6844E
  • Volume Discount
Push-pull type toggle clamp with blue handle
short version. For push- and pull-clamping.
Long rod-guide with attaching thread and nut.
Galvanized and passivated. Stainless steel rivet. Shoulder screws tempered. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Complete with tempered, galvanized clamping screw no. 6880.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557711

Part Number
557711
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B E H H1 HW max. Weight
(g)

58.02 €

1 Available 6 Days [M8] M8x352,52,53125725331233540,0

Loading...

  1. 1

This page is Push-Pull Type Toggle Clamp with Blue Handle, 6844E, part number 557711.
You can find the detail information about specifications and dimensions on part number 557711.

Variation of this product

Part Number
557710
557712
557713
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B E H H1 HW max. Weight
(g)

50.02 €

1 Available 6 Days [M6] M6x251,01,0210361524732521,5

91.40 €

1 Available 6 Days M12x504,04,05169245371495067,0

93.06 €

1 Available 6 Days M12x504,04,05-M27169245371495067,0

Tech Support