Push-Pull Type Toggle Clamp with Blue Handle, 6844NIE

Push-Pull Type Toggle Clamp with Blue Handle, 6844NIE
  • Volume Discount
Push-pull type toggle clamp with blue handle
short version. For push and pull-clamping.
Stainless steel, polished. Long rod-guide with attaching thread and nut. Shoulder screws pasted into thread. Bearings are pre-lubricated. Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with stainless clamping screw no. 6880NI.
Also suitable for use in the food industry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557775
557776
557777
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B E H H1 HW max. Weight
(g)

99.42 €

1 Available 6 Days [M6] M6x251,01,021036152473,027,021,5

108.94 €

1 Available 6 Days [M8] M8x352,52,5312572533120,537,540,0

207.30 €

1 Available 6 Days M12x504,04,0516924537149,050,067,0

Loading...

  1. 1

Tech Support