Push-Pull Type Toggle Clamp with Green Handle, 6841G (557531)

Push-Pull Type Toggle Clamp with Green Handle, 6841G 557531
  • Volume Discount

Product Details:

Manufacturer part number: 557531

Brand: AMF

Price: 49.48

Delivery time: 6 Days


Technical Data:

Clamping screw: M4x20

F1: 0,8 kN

F2: 0,8 kN

Size: 0

A: 6,5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557531

Part Number
557531
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B max. B min. D E H H1 HW max. Stroke Weight
(g)

49.48 €

1 Available 6 Days M4x200,80,806,533,017,04,5131249,3206,516

Loading...

  1. 1

Tech Support