Push-Pull Type Toggle Clamp with Green Handle, 6844G

Push-Pull Type Toggle Clamp with Green Handle, 6844G
  • Volume Discount
Push-pull type toggle clamp with green handle
short version. For push- and pull-clamping.
Long rod-guide with attaching thread and nut.
Galvanized and passivated. Stainless steel rivet. Shoulder screws tempered. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Complete with tempered, galvanized clamping screw no. 6880.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557548
557549
557550
557551
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B E H H1 HW max. Weight
(g)

50.98 €

1 Available 6 Days [M6] M6x251,01,0210361524732521,5

59.23 €

1 Available 6 Days [M8] M8x352,52,53125725331233540,0

93.07 €

1 Available 6 Days M12x504,04,05169245371495067,0

94.68 €

1 Available 6 Days M12x504,04,05-M27169245371495067,0

Loading...

  1. 1

Tech Support