Push-Pull Type Toggle Clamp with Orange Handle, 6844NIJ

Push-Pull Type Toggle Clamp with Orange Handle, 6844NIJ
  • Volume Discount
Push-pull type toggle clamp with orange handle
short version. For push and pull-clamping.
Stainless steel, polished. Long rod-guide with attaching thread and nut. Shoulder screws pasted into thread. Bearings are pre-lubricated. Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with stainless clamping screw no. 6880NI.
Also suitable for use in the food industry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557454
557455
557456
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B E H H1 HW max. Weight
(g)

99.42 €

1 Available 6 Days [M6] M6x251,01,021036152473,027,021,5

108.94 €

1 Available 6 Days [M8] M8x352,52,5312572533120,537,540,0

207.30 €

1 Available 6 Days M12x504,04,0516924537149,050,067,0

Loading...

  1. 1

Tech Support