Push-Pull Type Toggle Clamp with Yellow Handle, 6841NIY

Push-Pull Type Toggle Clamp with Yellow  Handle, 6841NIY
  • Volume Discount
Push-pull type toggle clamp with yellow handle
with small angle base. For push- and pull-clamping.
(Equal operation of rod and lever). Stainless steel, polished. Long rod-guide with attaching thread and nut. Bush for size 3. Bearings pre-lubricated. Lever can be set to any angle relative to base. Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with stainless clamping screw no. 6880NI.
Also suitable for use in the food industry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557288

Part Number
557288
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.80 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Clamping screw M4x20 F1(kN) 0,8 F2(kN) 0,8
Size 0 A 6,5 B max. 33
B min. 17 D 4,5 E 13
H 12 H1 49,3 HW max. 20
Stroke 6,5 Weight(g) 16

This page is Push-Pull Type Toggle Clamp with Yellow Handle, 6841NIY, part number 557288.
You can find the detail information about specifications and dimensions on part number 557288.

Tech Support