Push-Pull Type Toggle Clamp with Yellow Handle, 6844Y (557170)

Push-Pull Type Toggle Clamp with Yellow Handle, 6844Y 557170
  • Volume Discount

Product Details:

Manufacturer part number: 557170

Brand: AMF

Price: 93.06

Delivery time: 6 Days


Technical Data:

Clamping screw: M12x50

F1: 4,0 kN

F2: 4,0 kN

Size: 5-M27

A: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557170

Part Number
557170
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B E H H1 HW max. Weight
(g)

93.06 €

1 Available 6 Days M12x504,04,05-M27169245371495067,0

Loading...

  1. 1

This page is Push-Pull Type Toggle Clamp with Yellow Handle, 6844Y, part number 557170.
You can find the detail information about specifications and dimensions on part number 557170.

Variation of this product

Part Number
557167
557168
557169
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B E H H1 HW max. Weight
(g)

50.02 €

1 Available 6 Days [M6] M6x251,01,0210361524732521,5

58.02 €

1 Available 6 Days [M8] M8x352,52,53125725331233540,0

91.40 €

1 Available 6 Days M12x504,04,05169245371495067,0

Tech Support