Push-Pull Type Toggle Clamp with, 6844NIY (557289)

Push-Pull Type Toggle Clamp with, 6844NIY 557289
  • Volume Discount

Product Details:

Manufacturer part number: 557289

Brand: AMF

Price: 97.42

Delivery time: 6 Days


Technical Data:

Clamping screw: [M6] M6x25

F1: 1,0 kN

F2: 1,0 kN

Size: 2

A: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557289

Part Number
557289
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B E H H1 HW max. Weight
(g)

97.42 €

1 Available 6 Days [M6] M6x251,01,021036152473,027,021,5

Loading...

  1. 1

This page is Push-Pull Type Toggle Clamp with, 6844NIY, part number 557289.
You can find the detail information about specifications and dimensions on part number 557289.

Variation of this product

Part Number
557290
557291
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamping screw F1
(kN)
F2
(kN)
Size A B E H H1 HW max. Weight
(g)

106.73 €

1 Available 6 Days [M8] M8x352,52,5312572533120,537,540,0

203.61 €

1 Available 6 Days M12x504,04,0516924537149,050,067,0

Tech Support