Heavy Pneumatic Toggle Clamp, 6828U

Heavy Pneumatic Toggle Clamp, 6828U
  • Volume Discount
Heavy pneumatic toggle clamp
Double-acting.
Max. operating pressure 6 bar. With continuously adjustable opening angle in the range 10° to 135°. Aluminium case. With pneumatic end position cushioning and self-locking. With inductive query 24V as standard. Delivery without clamp arm.
Accessories (not supplied as standard):
- Clamping arm no. 6828SP centre, right and left
- Connecting plug for inductive query

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
565864
565865
565866
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping moment at 5 bar
(Nm)
Holding moment max.
(Nm)
Size Piston dia. Weight

1,516.18 €

1 Available 6 Days 12038040402000,0

1,653.02 €

1 Available 6 Days 16080050503000, 6000

1,855.54 €

1 Available 6 Days 380150063634000, 8000

Loading...

  1. 1

Tech Support