Link Clamp, Pneumatic, Flange Version, 6829VA (562508)

Link Clamp, Pneumatic, Flange Version, 6829VA 562508
  • Volume Discount

Product Details:

Manufacturer part number: 562508

Brand: AMF

Price: 891.10

Delivery time: 6 Days


Technical Data:

F3: 0,76 kN

Clamping screw: M12 x 50

Size: 50

Piston dia.: 50

Weight: 1900


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

562508

Part Number
562508
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F3
(kN)
Clamping screw Size Piston dia. Weight

891.10 €

1 Available 6 Days 0,76M12 x 5050501900

Loading...

  1. 1

This page is Link Clamp, Pneumatic, Flange Version, 6829VA, part number 562508.
You can find the detail information about specifications and dimensions on part number 562508.

Variation of this product

Part Number
562505
562506
562507
562509
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F3
(kN)
Clamping screw Size Piston dia. Weight

688.58 €

1 Available 6 Days 0,23M6 x 252525580

764.12 €

1 Available 6 Days 0,37M8 x 353232950

844.02 €

1 Available 6 Days 0,56M8 x 3540401200

935.98 €

1 Available 6 Days 1,35M12 x 5063632300

Tech Support