Push Type Pneumatic Toggle Clamp, 6850A (560008)

Push Type Pneumatic Toggle Clamp, 6850A 560008
  • Volume Discount

Product Details:

Manufacturer part number: 560008

Brand: AMF

Price: 512.33

Delivery time: 6 Days


Technical Data:

F1: 10 kN

F3: 5,0 kN

F5: 1,00 kN

Vn: 0,37 dm3

Clamping screw: M12 x 50


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

560008

Part Number
560008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F3
(kN)
F5
(kN)
Vn
(dm3)
Clamping screw Size Piston dia. Stroke Weight

512.33 €

1 Available 6 Days 105,01,000,37M12 x 50550295265

Loading...

  1. 1

This page is Push Type Pneumatic Toggle Clamp, 6850A, part number 560008.
You can find the detail information about specifications and dimensions on part number 560008.

Variation of this product

Part Number
560007
560009
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
F1
(kN)
F3
(kN)
F5
(kN)
Vn
(dm3)
Clamping screw Size Piston dia. Stroke Weight

326.23 €

1 Available 6 Days 42,50,750,14M8 x 35340202610

795.85 €

1 Available 6 Days 2510,01,800,78M12 x 50763386120

Tech Support