Gripper with Compensation Unit, Pneumatic, 1650 (560466)

Gripper with Compensation Unit, Pneumatic, 1650 560466

Product Details:

Manufacturer part number: 560466

Brand: AMF

Price: 6,110.48

Delivery time: 6 Days


Technical Data:

Gripper extension L5: 100 mm

Interference zone ØDs: 97,5 mm

Z: 5 mm

Weight: 2257 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

560466

Part Number
560466
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Gripper extension L5
(mm)
Interference zone ØDs
(mm)
Z
(mm)
Weight
(g)

6,110.48 €

1 6 Days 10097,552257

Loading...

  1. 1

Basic information

C(°) +/- 3 dia. D(mm) 80 dia. D1(mm) 25
Gripping force F(N) 200-700 L1(mm) 60,5 L3(mm) 55
Max. operating pressure P(bar) 8 Min. operating pressure P(bar) 2 Stroke(mm) 23

Tech Support