Spacer Element, 7600Z (556407)

Spacer Element, 7600Z 556407

Product Details:

Manufacturer part number: 556407

Brand: AMF

Price: 163.02

Delivery time: 6 Days


Technical Data:

M: M12

Slot: 14

Md: 40 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

556407

Part Number
556407
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
M Slot Md
(Nm)

163.02 €

1 6 Days M121440

Loading...

  1. 1

Basic information

B 36,0 B1 13 E1 12
G1 M6 H 40 - 73 H2 35
L 65 Size 22 Weight(g) 480

This page is Spacer Element, 7600Z, part number 556407.
You can find the detail information about specifications and dimensions on part number 556407.

Variation of this product

Part Number
562185
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
M Slot Md
(Nm)

163.02 €

1 6 Days M101235

Tech Support