U-Washer, 6887B (564055)

U-Washer, 6887B 564055
  • Volume Discount

Product Details:

Manufacturer part number: 564055

Brand: AMF

Price: 1.62

Delivery time: 6 Days


Technical Data:

B: 8,1

C: 3,0

D: 10,6

dia. A: 4,2

E: 9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

564055

Part Number
564055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B C D dia. A E Size Weight
(g)

1.62 €

1 Available 6 Days 8,13,010,64,2901

Loading...

  1. 1

This page is U-Washer, 6887B, part number 564055.
You can find the detail information about specifications and dimensions on part number 564055.

Variation of this product

Part Number
557076
557077
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B C D dia. A E Size Weight
(g)

1.86 €

1 Available 6 Days 11,54,414,06,3111+22

2.08 €

1 Available 6 Days 14,67,218,68,52037

Tech Support