Drill bushes cylindrical DIN 179 Form B (B0001)

Drill bushes cylindrical DIN 179 Form B (B0001)
Material:
· Special low carbon steel

Version:
· Hardened to 740 ±80 HV 10 and ground

Note:
· From diameter D1 over 15 mm size increases are 0.5 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B0001.B0100X06
B0001.B0100X09
B0001.B0110X06
B0001.B0110X09
B0001.B0120X06
B0001.B0120X09
B0001.B0130X06
B0001.B0130X09
B0001.B0140X06
B0001.B0140X09
B0001.B0150X06
B0001.B0150X09
B0001.B0160X06
B0001.B0160X09
B0001.B0170X06
B0001.B0170X09
B0001.B0180X06
B0001.B0180X09
B0001.B0190X06
B0001.B0190X09
B0001.B0200X06
B0001.B0200X09
B0001.B0210X06
B0001.B0210X09
B0001.B0220X06
B0001.B0220X09
B0001.B0230X06
B0001.B0230X09
B0001.B0240X06
B0001.B0240X09
B0001.B0250X06
B0001.B0250X09
B0001.B0260X06
B0001.B0260X09
B0001.B0270X08
B0001.B0270X12
B0001.B0270X16
B0001.B0280X08
B0001.B0280X12
B0001.B0280X16
B0001.B0290X08
B0001.B0290X12
B0001.B0290X16
B0001.B0300X08
B0001.B0300X12
B0001.B0300X16
B0001.B0310X08
B0001.B0310X12
B0001.B0310X16
B0001.B0320X08
B0001.B0320X12
B0001.B0320X16
B0001.B0330X08
B0001.B0330X12
B0001.B0330X16
B0001.B0340X08
B0001.B0340X12
B0001.B0340X16
B0001.B0350X08
B0001.B0350X12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Product type L1= length
(mm)
R
(mm)
T
(mm)

7.51 €

1 4 Days 13short610.01

9.00 €

1 4 Days 13medium910.01

4.85 €

1 4 Days 1.14short610.01

5.97 €

1 4 Days 1.14medium910.01

4.85 €

1 4 Days 1.24short610.01

5.97 €

1 4 Days 1.24medium910.01

4.85 €

1 4 Days 1.34short610.01

5.97 €

1 4 Days 1.34medium910.01

4.85 €

1 4 Days 1.44short610.01

5.97 €

1 4 Days 1.44medium910.01

4.85 €

1 4 Days 1.54short610.01

5.97 €

1 4 Days 1.54medium910.01

4.85 €

1 4 Days 1.64short610.01

5.97 €

1 4 Days 1.64medium910.01

4.85 €

1 4 Days 1.74short610.01

5.97 €

1 4 Days 1.74medium910.01

4.85 €

1 4 Days 1.84short610.01

5.97 €

1 4 Days 1.84medium910.01

2.39 €

1 4 Days 1.95short610.01

2.65 €

1 4 Days 1.95medium910.01

2.39 €

1 4 Days 25short610.01

2.65 €

1 4 Days 25medium910.01

2.39 €

1 4 Days 2.15short610.01

2.65 €

1 4 Days 2.15medium910.01

2.39 €

1 4 Days 2.25short610.01

2.65 €

1 4 Days 2.25medium910.01

2.39 €

1 4 Days 2.35short610.01

2.65 €

1 4 Days 2.35medium910.01

2.39 €

1 4 Days 2.45short610.01

2.65 €

1 4 Days 2.45medium910.01

2.39 €

1 4 Days 2.55short610.01

2.65 €

1 4 Days 2.55medium910.01

2.39 €

1 4 Days 2.65short610.01

2.65 €

1 4 Days 2.65medium910.01

2.46 €

1 4 Days 2.76short810.01

2.67 €

1 4 Days 2.76medium1210.01

4.24 €

1 4 Days 2.76long1610.01

2.46 €

1 4 Days 2.86short810.01

2.67 €

1 4 Days 2.86medium1210.01

4.24 €

1 4 Days 2.86long1610.01

2.46 €

1 4 Days 2.96short810.01

2.67 €

1 4 Days 2.96medium1210.01

4.24 €

1 4 Days 2.96long1610.01

2.21 €

1 4 Days 36short810.01

2.39 €

1 4 Days 36medium1210.01

3.80 €

1 4 Days 36long1610.01

2.46 €

1 4 Days 3.16short810.01

2.67 €

1 4 Days 3.16medium1210.01

4.24 €

1 4 Days 3.16long1610.01

2.46 €

1 4 Days 3.26short810.01

2.67 €

1 4 Days 3.26medium1210.01

4.24 €

1 4 Days 3.26long1610.01

2.46 €

1 4 Days 3.36short810.01

2.67 €

1 4 Days 3.36medium1210.01

4.24 €

1 4 Days 3.36long1610.01

2.49 €

1 4 Days 3.47short810.01

2.73 €

1 4 Days 3.47medium1210.01

3.98 €

1 4 Days 3.47long1610.01

2.49 €

1 4 Days 3.57short810.01

2.73 €

1 4 Days 3.57medium1210.01

Loading...

Basic information

Main material Mild steel Form B

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360