Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B0002.A0330X08
Part Number
|
---|
B0002.A0330X08 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (mm) | Outer Diameter (mm) | Product type | D2 (mm) | L1= length (mm) | L2 (mm) | R (mm) | T1 (mm) | T2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.98 € | 1 | 4 Days | 3.3 | 9 | short | 6 | 8 | 2.5 | 1 | 0.01 | 0.03 |
Loading...
Main material | Mild steel | Form | A |
---|
This page is Drill bushes flanged DIN 172 Form A (B0002), part number B0002.A0330X08.
You can find the detail information about specifications and dimensions on part number B0002.A0330X08.
Configure
Basic Attributes
Inner Diameter(mm)
Outer Diameter(mm)
Product type
D2(mm)
L1= length(mm)
L2(mm)
R(mm)
T1(mm)
T2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B0002.A0080X06 |
B0002.A0090X06 |
B0002.A0090X09 |
B0002.A0330X12 |
B0002.A0330X16 |
B0002.A0340X08 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter (mm) | Outer Diameter (mm) | Product type | D2 (mm) | L1= length (mm) | L2 (mm) | R (mm) | T1 (mm) | T2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.56 € | 1 | 4 Days | 0.8 | 6 | short | 3 | 6 | 2 | 1 | 0.01 | 0.03 | ||
9.42 € | 1 | 4 Days | 0.9 | 6 | short | 3 | 6 | 2 | 1 | 0.01 | 0.03 | ||
10.65 € | 1 | 4 Days | 0.9 | 6 | medium | 3 | 9 | 2 | 1 | 0.01 | 0.03 | ||
3.24 € | 1 | 4 Days | 3.3 | 9 | medium | 6 | 12 | 2.5 | 1 | 0.01 | 0.03 | ||
5.79 € | 1 | 4 Days | 3.3 | 9 | long | 6 | 16 | 2.5 | 1 | 0.01 | 0.03 | ||
3.13 € | 1 | 4 Days | 3.4 | 10 | short | 7 | 8 | 2.5 | 1 | 0.01 | 0.03 |