Drill bushes flanged DIN 172 Form B (K1022) (K1022.B0060X06)

Drill bushes flanged DIN 172 Form B (K1022) K1022.B0060X06

Product Details:

Manufacturer part number: K1022.B0060X06

Brand: KIPP

Price: 14.51

Delivery time: 4 Days


Technical Data:

Inner Diameter: 0.6 mm

Outer Diameter: 6 mm

Product type: short

D2: 3 mm

L1= length: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1022.B0060X06

Part Number
K1022.B0060X06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Product type D2
(mm)
L1= length
(mm)
L2
(mm)
R
(mm)
T1
(mm)
T2
(mm)

14.51 €

1 4 Days 0.66short36210.010.03

Loading...

  1. 1

Basic information

Main material Mild steel Form B

This page is Drill bushes flanged DIN 172 Form B (K1022), part number K1022.B0060X06.
You can find the detail information about specifications and dimensions on part number K1022.B0060X06.

Variation of this product

Part Number
K1022.B0040X06
K1022.B0070X06
K1022.B0080X06
K1022.B0090X06
K1022.B0090X09
K1022.B0100X06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Product type D2
(mm)
L1= length
(mm)
L2
(mm)
R
(mm)
T1
(mm)
T2
(mm)

16.81 €

1 4 Days 0.46short36210.010.03

10.95 €

1 4 Days 0.76short36210.010.03

10.95 €

1 4 Days 0.86short36210.010.03

8.33 €

1 4 Days 0.96short36210.010.03

9.52 €

1 4 Days 0.96medium39210.010.03

8.33 €

1 4 Days 16short36210.010.03

Tech Support