Drill bushes flanged DIN 172 Form B (B0002)

Drill bushes flanged DIN 172 Form B (B0002)
Material:
· Special steel

Version:
· Hardened and ground
· Hardness 740 ±80 HV 10

Note:
· From diameter D1 over 15 mm size increases are 0.5 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B0002.B0060X06
B0002.B0070X06
B0002.B0080X06
B0002.B0090X06
B0002.B0090X09
B0002.B0100X06
B0002.B0100X09
B0002.B0110X06
B0002.B0110X09
B0002.B0120X06
B0002.B0120X09
B0002.B0130X06
B0002.B0130X09
B0002.B0140X06
B0002.B0140X09
B0002.B0150X06
B0002.B0150X09
B0002.B0160X06
B0002.B0160X09
B0002.B0170X06
B0002.B0170X09
B0002.B0180X06
B0002.B0180X09
B0002.B0190X06
B0002.B0190X09
B0002.B0200X06
B0002.B0200X09
B0002.B0210X06
B0002.B0210X09
B0002.B0220X06
B0002.B0220X09
B0002.B0230X06
B0002.B0230X09
B0002.B0240X06
B0002.B0240X09
B0002.B0250X06
B0002.B0250X09
B0002.B0260X06
B0002.B0260X09
B0002.B0270X08
B0002.B0270X12
B0002.B0270X16
B0002.B0280X08
B0002.B0280X12
B0002.B0280X16
B0002.B0290X08
B0002.B0290X12
B0002.B0290X16
B0002.B0300X08
B0002.B0300X12
B0002.B0300X16
B0002.B0310X08
B0002.B0310X12
B0002.B0310X16
B0002.B0320X08
B0002.B0320X12
B0002.B0320X16
B0002.B0330X08
B0002.B0330X12
B0002.B0330X16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Product type D2
(mm)
L1= length
(mm)
L2
(mm)
R
(mm)
T1
(mm)
T2
(mm)

18.64 €

1 4 Days 0.66short36210.010.03

13.82 €

1 4 Days 0.76short36210.010.03

13.82 €

1 4 Days 0.86short36210.010.03

10.36 €

1 4 Days 0.96short36210.010.03

11.72 €

1 4 Days 0.96medium39210.010.03

10.36 €

1 4 Days 16short36210.010.03

11.72 €

1 4 Days 16medium39210.010.03

6.72 €

1 4 Days 1.17short46210.010.03

7.72 €

1 4 Days 1.17medium49210.010.03

6.72 €

1 4 Days 1.27short46210.010.03

7.72 €

1 4 Days 1.27medium49210.010.03

6.72 €

1 4 Days 1.37short46210.010.03

7.72 €

1 4 Days 1.37medium49210.010.03

6.72 €

1 4 Days 1.47short46210.010.03

7.72 €

1 4 Days 1.47medium49210.010.03

6.72 €

1 4 Days 1.57short46210.010.03

7.72 €

1 4 Days 1.57medium49210.010.03

6.72 €

1 4 Days 1.67short46210.010.03

7.72 €

1 4 Days 1.67medium49210.010.03

6.72 €

1 4 Days 1.77short46210.010.03

7.72 €

1 4 Days 1.77medium49210.010.03

6.72 €

1 4 Days 1.87short46210.010.03

7.72 €

1 4 Days 1.87medium49210.010.03

3.26 €

1 4 Days 1.98short56210.010.03

3.43 €

1 4 Days 1.98medium59210.010.03

3.26 €

1 4 Days 28short56210.010.03

3.43 €

1 4 Days 28medium59210.010.03

3.26 €

1 4 Days 2.18short56210.010.03

3.43 €

1 4 Days 2.18medium59210.010.03

3.26 €

1 4 Days 2.28short56210.010.03

3.43 €

1 4 Days 2.28medium59210.010.03

3.26 €

1 4 Days 2.38short56210.010.03

3.43 €

1 4 Days 2.38medium59210.010.03

3.26 €

1 4 Days 2.48short56210.010.03

3.43 €

1 4 Days 2.48medium59210.010.03

3.26 €

1 4 Days 2.58short56210.010.03

3.43 €

1 4 Days 2.58medium59210.010.03

3.26 €

1 4 Days 2.68short56210.010.03

3.43 €

1 4 Days 2.68medium59210.010.03

3.28 €

1 4 Days 2.79short682.510.010.03

3.57 €

1 4 Days 2.79medium6122.510.010.03

6.36 €

1 4 Days 2.79long6162.510.010.03

3.28 €

1 4 Days 2.89short682.510.010.03

3.57 €

1 4 Days 2.89medium6122.510.010.03

6.36 €

1 4 Days 2.89long6162.510.010.03

3.28 €

1 4 Days 2.99short682.510.010.03

3.57 €

1 4 Days 2.99medium6122.510.010.03

6.36 €

1 4 Days 2.99long6162.510.010.03

2.94 €

1 4 Days 39short682.510.010.03

3.18 €

1 4 Days 39medium6122.510.010.03

5.70 €

1 4 Days 39long6162.510.010.03

3.28 €

1 4 Days 3.19short682.510.010.03

3.57 €

1 4 Days 3.19medium6122.510.010.03

6.36 €

1 4 Days 3.19long6162.510.010.03

3.28 €

1 4 Days 3.29short682.510.010.03

3.57 €

1 4 Days 3.29medium6122.510.010.03

6.36 €

1 4 Days 3.29long6162.510.010.03

3.28 €

1 4 Days 3.39short682.510.010.03

3.57 €

1 4 Days 3.39medium6122.510.010.03

6.36 €

1 4 Days 3.39long6162.510.010.03

Loading...

Basic information

Main material Mild steel Form B

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360