Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B0002.B0240X06
Part Number
|
---|
B0002.B0240X06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (mm) | Outer Diameter (mm) | Product type | D2 (mm) | L1= length (mm) | L2 (mm) | R (mm) | T1 (mm) | T2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.26 € | 1 | 4 Days | 2.4 | 8 | short | 5 | 6 | 2 | 1 | 0.01 | 0.03 |
Loading...
Main material | Mild steel | Form | B |
---|
This page is Drill bushes flanged DIN 172 Form B (B0002), part number B0002.B0240X06.
You can find the detail information about specifications and dimensions on part number B0002.B0240X06.
Configure
Basic Attributes
Inner Diameter(mm)
Outer Diameter(mm)
Product type
D2(mm)
L1= length(mm)
L2(mm)
R(mm)
T1(mm)
T2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B0002.B0090X06 |
B0002.B0090X09 |
B0002.B0100X06 |
B0002.B0240X09 |
B0002.B0250X06 |
B0002.B0250X09 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter (mm) | Outer Diameter (mm) | Product type | D2 (mm) | L1= length (mm) | L2 (mm) | R (mm) | T1 (mm) | T2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.36 € | 1 | 4 Days | 0.9 | 6 | short | 3 | 6 | 2 | 1 | 0.01 | 0.03 | ||
11.72 € | 1 | 4 Days | 0.9 | 6 | medium | 3 | 9 | 2 | 1 | 0.01 | 0.03 | ||
10.36 € | 1 | 4 Days | 1 | 6 | short | 3 | 6 | 2 | 1 | 0.01 | 0.03 | ||
3.43 € | 1 | 4 Days | 2.4 | 8 | medium | 5 | 9 | 2 | 1 | 0.01 | 0.03 | ||
3.26 € | 1 | 4 Days | 2.5 | 8 | short | 5 | 6 | 2 | 1 | 0.01 | 0.03 | ||
3.43 € | 1 | 4 Days | 2.5 | 8 | medium | 5 | 9 | 2 | 1 | 0.01 | 0.03 |