Elastic Solid Rubber Press-On Band, BEV Series

Elastic Solid Rubber Press-On Band, BEV Series
Elastic Solid Rubber Press-On Band, on Steel Ring

Press-on band:

  • high-quality elastic solid rubber in smooth rolling quality, hardness 65 Shore A
  • very good operational comfort
  • low rolling resistance
  • very good floor preservation, low-noise operation
  • colour black
  • steel-wire reinforced
  • for wheel centre with outer diameter tolerance h11

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -30 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BEV 125X50/75-ZDG
BEV 150X75/100-ZST
BEV 160X50/100-ZDG
BEV 160X50/100-ZST
BEV 200X50/140-ZDG
BEV 200X50/140-ZST
BEV 200X75/100-ZDG
BEV 200X75/100-ZST
BEV 250X50/190-ZDG
BEV 250X60/170-ZDG
BEV 250X60/190-ZDG
BEV 250X60/190-ZST
BEV 250X75/140-ZDG
BEV 250X75/140-ZST
BEV 250X80/170-ZDG
BEV 250X80/170-ZST
BEV 250X105/170-ZST
BEV 250X130/140-ZDG
BEV 250X130/140-ZST
BEV 280X50/220-ZDG
BEV 280X50/220-ZST
BEV 285X75/220-ZST
BEV 300X75/220-ZDG
BEV 300X85/170-ZDG
BEV 300X85/170-ZST
BEV 300X90/203-ZDG
BEV 300X90/203-ZST
BEV 300X100/203-ZST
BEV 360X60/270-ZDG
BEV 360X60/270-ZST
BEV 360X75/270-ZDG
BEV 360X75/270-ZST
BEV 360X85/270-ZST
BEV 400X65/305-ZDG
BEV 400X75/305-ZDG
BEV 405X65/305-ZST
BEV 405X130/305-ZDG
BEV 405X130/305-ZST
BEV 415X75/305-ZST
BEV 415X90/305-ZDG
BEV 415X100/305-ZST
BEV 425X150/305-ZDG
BEV 425X150/305-ZST
BEV 450X300/305-ZST
BEV 457X152/308-ZST
BEV 457X178/308-ZST
BEV 457X229/308-ZST
BEV 500X85/370-ZDG
BEV 520X100/370-ZDG
BEV 520X120/370-ZST
BEV 540X200/410-ZST
BEV 550X150/370-ZST
BEV 550X160/410-ZST
BEV 560X100/410-ZST
BEV 610X150/410-ZDG
BEV 610X150/410-ZST
BEV 620X200/410-ZST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D. D
(Ø)
Width W
(mm)
Load (Reference)
(N)
Weight
(kg)
Load capacity at 4km/h
(kg)

79.62 €

1 5 Days 125501863.90.437190

82.30 €

1 5 Days 150504414.51.979450

78.30 €

1 5 Days 1605029430.679300

84.65 €

1 5 Days 1605029431.409300

85.97 €

1 5 Days 200504120.20.883420

93.58 €

1 5 Days 200504120.21.895420

142.02 €

1 5 Days 2007558861.753600

148.13 €

1 5 Days 2007558862.988600

101.90 €

1 5 Days 250505297.41.116540

114.60 €

1 5 Days 250606474.61.608660

114.60 €

1 5 Days 250606180.31.365630

122.27 €

1 5 Days 250606180.33.159630

165.53 €

1 5 Days 250757357.52.45750

172.58 €

1 5 Days 250757357.54.1750

168.73 €

1 5 Days 250807946.12.347810

175.88 €

1 5 Days 250807946.14.24810

190.45 €

1 5 Days 2501059221.45.68940

211.90 €

1 5 Days 25013012.464.2881270

218.67 €

1 5 Days 25013012.467.221270

108.25 €

1 5 Days 280506180.31.295630

115.22 €

1 5 Days 280506180.32.826630

119.92 €

1 5 Days 28575-4.638-

184.67 €

1 5 Days 3007588292.568900

219.65 €

1 5 Days 300859417.63.946960

226.65 €

1 5 Days 300859417.66.6960

207.57 €

1 5 Days 3009010.593.6441080

214.43 €

1 5 Days 3009088296.356900

221.02 €

1 5 Days 30010010.36.961050

191.02 €

1 5 Days 3606088292.708900

197.50 €

1 5 Days 3606088295.04900

219.65 €

1 5 Days 3607511.183.5111140

226.65 €

1 5 Days 3607511.186.581140

231.83 €

1 5 Days 3608512.367.361260

203.72 €

1 5 Days 4006510.593.5241080

229.25 €

1 5 Days 4007511.774.0141200

159.88 €

1 5 Days 40565-6.4-

294.38 €

1 5 Days 40513017.667.7151800

303.78 €

1 5 Days 40513017.6612.961800

195.15 €

1 5 Days 4157510.37.9561050

236.92 €

1 5 Days 4159013.545.6981380

246.42 €

1 5 Days 41510013.0511.1871330

389.88 €

1 5 Days 42515021.1910.782160

399.72 €

1 5 Days 42515022.4617.332290

729.08 €

1 23 Days 45030054.7446.85580

410.67 €

1 23 Days 45715224.6220.822510

523.72 €

1 5 Days 45817830.0223.1253060

573.70 €

1 23 Days 45922940.71294150

275.10 €

1 5 Days 5008515.37.7121560

377.57 €

1 5 Days 52010017.9510.6011830

458.92 €

1 5 Days 52012021.0918.52150

707.63 €

1 5 Days 54020041.233.894200

559.93 €

1 23 Days 55015029.5327.53010

564.30 €

1 5 Days 55016030.0226.633060

582.03 €

1 23 Days 56010015.89171620

815.65 €

1 5 Days 61015026.4924.782700

830.00 €

1 5 Days 61015029.43323000

930.77 €

1 5 Days 62020044.5446.044540

Loading...

  1. 1

Basic information

Roller Material Steel Lining Hardness(Shore A) 65 Shore A Antistatic no
Suitable for autoclaves no Tread and tyre hardness 65 Shore A Electrically conductive no
Tread color black Heat-resistant no Tread hydrolysis-resistant yes
Non-staining no Tread material Rubber Wheel Material steel-band
Product type press-on band Rustproof no Non-marking no
Max. temperature resistance(° C) 80 Min. temperature resistance(° C) -30

Tech Support