Press-On Band, BTH Series (Part Numbers)

Press-On Band, BTH Series
Press-On Band, with Blickle Extrathane® Polyurethane Tread

Tread:

  • high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A
  • low rolling resistance
  • high abrasion resistance
  • high cut and tear propagation resistance
  • colour light brown, non-marking, non-staining
  • excellent chemical connection with the steel-band
  • for wheel centre with outer diameter tolerance h11

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -30 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BTH 125X40/75
BTH 125X50/75
BTH 150X50/100
BTH 150X75/100
BTH 150X130/100
BTH 160X50/100
BTH 180X50/120
BTH 180X75/120
BTH 180X100/105
BTH 200X50/140
BTH 200X60/150
BTH 200X75/100
BTH 200X80/120
BTH 200X85/105
BTH 200X105/120
BTH 200X130/105
BTH 230X85/170
BTH 250X50/190
BTH 250X60/190
BTH 250X80/170
BTH 250X105/170
BTH 250X130/140
BTH 254X127/165
BTH 260X105/170
BTH 285X75/220
BTH 285X100/200
BTH 285X100/228
BTH 290X105/185
BTH 300X90/203
BTH 343X115/245
BTH 350X110/270
BTH 360X120/220
BTH 405X130/305
BTH 415X100/305
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D. D
(Ø)
Width W
(mm)
Load (Reference)
(N)
Weight
(kg)
Load capacity at 4km/h
(kg)

62.00 €

1 5 Days 1254049050.752500

75.93 €

1 5 Days 125506474.60.96660

77.30 €

1 5 Days 150507651.81.235780

93.70 €

1 5 Days 1507510.791.8911100

196.47 €

1 5 Days 15013019.133.251950

79.55 €

1 5 Days 160507651.81.354780

117.85 €

1 5 Days 1805088291.742900

161.69 €

1 5 Days 1807512.752.6311300

240.63 €

1 5 Days 18010016.193.341650

95.78 €

1 5 Days 200509.812.1671000

144.62 €

1 5 Days 2006011.772.5451200

146.48 €

1 5 Days 2007512.752.941300

173.70 €

1 5 Days 2008013.733.3171400

225.75 €

1 23 Days 2008515.213.3951550

257.85 €

1 5 Days 20010518.644.4381900

312.23 €

1 5 Days 20013022.075.232250

221.92 €

1 5 Days 2308518.644.311900

171.94 €

1 5 Days 2505011.773.3211200

193.71 €

1 5 Days 2506013.733.871400

244.13 €

1 5 Days 2508017.664.71800

312.28 €

1 5 Days 25010524.536.392500

325.67 €

1 5 Days 25013025.517.982600

407.08 €

1 5 Days 25412725.517.62600

326.48 €

1 5 Days 26010525.516.832600

272.94 €

1 5 Days 2857519.625.6152000

387.77 €

1 5 Days 28510026.987.842750

374.65 €

1 5 Days 28510026.987.262750

391.45 €

1 5 Days 29010526.987.942750

341.18 €

1 5 Days 3009023.547.672400

542.70 €

1 5 Days 34311535.3211.343600

577.26 €

1 23 Days 35011033.8410.9683450

672.17 €

1 5 Days 36012038.7516.43950

703.45 €

1 5 Days 40513044.6416.84550

762.75 €

1 5 Days 41510035.32143600

Loading...

  1. 1

Basic information

Roller Material Steel Lining Material Polyurethane Lining Hardness(Shore A) 92 Shore A
Antistatic no Suitable for autoclaves no Tread and tyre hardness 92 Shore A
Electrically conductive no Tread color light brown Heat-resistant no
Tread hydrolysis-resistant no Non-staining yes Tread material Polyurethane
Wheel Material steel-band Product type press-on band Rustproof no
Non-marking yes Max. temperature resistance(° C) 70 Min. temperature resistance(° C) -30

Tech Support