Manufacturer part number: DSPK 120K
Brand: BLICKLE
Price: 119.25 €
Delivery time: 5 Days
O.D. D: 120 Ø
Width W: 33 mm
Load (Reference): 5886 N
Weight: 2.233 kg
Load capacity at 4km/h: 600 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DSPK 120K
Part Number
|
---|
DSPK 120K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | O.D. D (Ø) | Width W (mm) | Load (Reference) (N) | Weight (kg) | Load capacity at 4km/h (kg) | Axle hole diameter (mm) | Hub W (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
119.25 € | 1 | 5 Days | 120 | 33 | 5886 | 2.233 | 600 | 20 | 33 |
Loading...
Roller Material | Steel | Lining Hardness(Shore A) | 190–230 HB | Antistatic | no |
---|---|---|---|---|---|
Suitable for autoclaves | no | Tread and tyre hardness | 190–230 HB | Electrically conductive | yes |
Tread color | silver | Heat-resistant | no | Tread hydrolysis-resistant | no |
Non-staining | yes | Bearing type | ball bearing | Tread material | Metal |
Wheel Material | heat-treatable steel | Product type | double flanged wheel | Rustproof | no |
Non-marking | yes | Max. temperature resistance(° C) | 120 | Min. temperature resistance(° C) | -20 |
This page is Twin Flanged Wheel of Solid Steel, DSPK Series, part number DSPK 120K.
You can find the detail information about specifications and dimensions on part number DSPK 120K.
Configure
Basic Attributes
Type
O.D. D(Ø)
Width W(mm)
Load (Reference)(N)
Weight(kg)
Load capacity at 4km/h(kg)
Axle hole diameter(mm)
Hub W(mm)
Optional Attributes
Part Number |
---|
DSPK 100K |
DSPK 101K |
DSPK 125K |
DSPK 150K |
DSPK 200K |
DSPK 50K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O.D. D (Ø) | Width W (mm) | Load (Reference) (N) | Weight (kg) | Load capacity at 4km/h (kg) | Axle hole diameter (mm) | Hub W (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
75.23 € | 1 | 5 Days | 100 | 24 | 2943 | 1.177 | 300 | 15 | 24 | ||
94.93 € | 1 | 5 Days | 100 | 40 | 5886 | 2.043 | 600 | 15 | 40 | ||
116.25 € | 1 | 5 Days | 125 | 50 | 11.77 | 3.948 | 1200 | 20 | 50 | ||
142.58 € | 1 | 5 Days | 150 | 33 | 7848 | 3.75 | 800 | 20 | 33 | ||
249.13 € | 1 | 5 Days | 200 | 33 | 9.81 | 7 | 1000 | 20 | 33 | ||
30.35 € | 1 | 5 Days | 50 | 18 | 1177.2 | 0.194 | 120 | 10 | 18 |