Manufacturer part number: FPO 35X11/8-7K
Brand: BLICKLE
Price: 6.75 €
Delivery time: 5 Days
O.D.: 8 Ø
Weight: 0.019 kg
Wheel width: 11 mm
Wheel diameter(Ø): 35
Load capacity at 4km/h: 65 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FPO 35X11/8-7K
Part Number
|
---|
FPO 35X11/8-7K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | O.D. (Ø) | Weight (kg) | Wheel width (mm) | Wheel diameter(Ø) | Load capacity at 4km/h (kg) | Axle hole diameter (mm) | Clamping length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
6.75 € | 1 | 5 Days | 8 | 0.019 | 11 | 35 | 65 | 8 | 7 |
Loading...
Lining Hardness(Shore A) | 70 Shore D | Antistatic | no | Suitable for autoclaves | no |
---|---|---|---|---|---|
Tread and tyre hardness | 70 Shore D | Electrically conductive | no | Tread color | natural white |
Wheel body color | black | Heat-resistant | no | Tread hydrolysis-resistant | no |
Non-staining | yes | Bearing type | ball bearing | Tread material | Synthetic |
Product type | guide roller | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -20 |
This page is Guide Roller, FPO Series, part number FPO 35X11/8-7K.
You can find the detail information about specifications and dimensions on part number FPO 35X11/8-7K.
Configure
Basic Attributes
Type
O.D.(Ø)
Weight(kg)
Wheel width(mm)
Wheel diameter(Ø)
Load capacity at 4km/h(kg)
Axle hole diameter(mm)
Clamping length(mm)
Optional Attributes
Part Number |
---|
FPO 25X10/6-6K |
FPO 30X11/8-7K |
FPO 30X8/6-6K |
FPO 40X16/12-10K |
FPO 40X20/10-9K |
FPO 50X15/10-9K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O.D. (Ø) | Weight (kg) | Wheel width (mm) | Wheel diameter(Ø) | Load capacity at 4km/h (kg) | Axle hole diameter (mm) | Clamping length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
6.09 € | 1 | 5 Days | 6 | 0.01 | 10 | 25 | 45 | 6 | 6 | ||
6.75 € | 1 | 5 Days | 8 | 0.016 | 11 | 30 | 55 | 8 | 7 | ||
6.75 € | 1 | 5 Days | 6 | 0.011 | 8 | 30 | 40 | 6 | 6 | ||
6.89 € | 1 | 5 Days | 12 | 0.044 | 16 | 40 | 110 | 12 | 10 | ||
6.89 € | 1 | 5 Days | 10 | 0.045 | 20 | 40 | 130 | 10 | 9 | ||
9.71 € | 1 | 5 Days | 10 | 0.054 | 15 | 50 | 130 | 10 | 9 |