Guide Roller, FPTH Series (FPTH 60X20/17-12K)

Guide Roller, FPTH Series FPTH 60X20/17-12K

Product Details:

Manufacturer part number: FPTH 60X20/17-12K

Brand: BLICKLE

Price: 16.72

Delivery time: 5 Days


Technical Data:

O.D.: 17 Ø

Weight: 0.102 kg

Wheel width: 20 mm

Wheel diameter(Ø): 60

Load capacity at 4km/h: 110 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FPTH 60X20/17-12K

Part Number
FPTH 60X20/17-12K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(Ø)
Weight
(kg)
Wheel width
(mm)
Wheel diameter(Ø) Load capacity at 4km/h
(kg)
Axle hole diameter
(mm)
Clamping length
(mm)

16.72 €

1 5 Days 170.10220601101712

Loading...

  1. 1

Basic information

Roller Material Resin Lining Material Polyurethane Lining Hardness(Shore A) 92 Shore A
Antistatic no Suitable for autoclaves no Tread and tyre hardness 92 Shore A
Electrically conductive no Tread color dark grey Wheel body color silver grey
Heat-resistant no Tread hydrolysis-resistant yes Non-staining yes
Bearing type ball bearing Tread material Polyurethane Wheel Material high-quality nylon 6
Product type guide roller Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Guide Roller, FPTH Series, part number FPTH 60X20/17-12K.
You can find the detail information about specifications and dimensions on part number FPTH 60X20/17-12K.

Variation of this product

Part Number
FPTH 100X25/25-15K
FPTH 125X25/25-15K
FPTH 70X20/25-15K
FPTH 70X25/20-14K
FPTH 80X20/15-11K
FPTH 80X20/17-14K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D.
(Ø)
Weight
(kg)
Wheel width
(mm)
Wheel diameter(Ø) Load capacity at 4km/h
(kg)
Axle hole diameter
(mm)
Clamping length
(mm)

34.25 €

1 5 Days 250.275251002302515

51.95 €

1 5 Days 250.39251252902515

22.08 €

1 5 Days 250.16620701302515

22.75 €

1 5 Days 200.16325701602014

22.59 €

1 5 Days 150.13120801501511

23.59 €

1 5 Days 170.18420801501714

Tech Support