Guide Roller, FPU Series (Part Numbers)

Guide Roller, FPU Series
Guide Roller, with Thermoplastic Polyurethane Tread

Tread:

  • high-quality thermoplastic polyurethane (TPU), hardness 98 Shore A
  • very low rolling resistance
  • high abrasion resistance
  • colour brown, non-marking, non-staining
  • tread directly injected onto the ball bearing

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C
  • load capacity specifications refer to obstacle-free applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FPU 25X10/6-6K
FPU 30X8/6-6K
FPU 30X11/8-7K
FPU 35X11/8-7K
FPU 40X16/12-10K
FPU 40X20/10-9K
FPU 50X15/10-9K
FPU 50X15/12-10K
FPU 50X20/15-11K
FPU 50X25/15-11K
FPU 60X20/17-12K
FPU 60X25/15-13K
FPU 60X25/20-12K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(Ø)
Weight
(kg)
Wheel width
(mm)
Wheel diameter(Ø) Load capacity at 4km/h
(kg)
Axle hole diameter
(mm)
Clamping length
(mm)

5.80 €

1 5 Days 60.0110251566

5.95 €

1 5 Days 60.0128301566

5.95 €

1 5 Days 80.01611302587

6.90 €

1 5 Days 80.0211352587

11.60 €

1 5 Days 120.0451640401210

13.34 €

1 5 Days 100.047204055109

14.58 €

1 5 Days 100.055155045109

14.58 €

1 5 Days 120.0581550451210

15.69 €

1 5 Days 150.0712050651511

18.04 €

1 5 Days 150.082550801511

15.98 €

1 5 Days 170.1052060801712

21.17 €

1 5 Days 150.1325601001513

21.17 €

1 5 Days 200.11425601002012

Loading...

  1. 1

Basic information

Lining Material Polyurethane Lining Hardness(Shore A) 98 Shore A Antistatic no
Suitable for autoclaves no Tread and tyre hardness 98 Shore A Electrically conductive no
Tread color brown Wheel body color black Heat-resistant no
Tread hydrolysis-resistant no Non-staining yes Bearing type ball bearing
Tread material Polyurethane Product type guide roller Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support