Guide Roller, FSVU Series (FSVU 40X15/10-8K)

Guide Roller, FSVU Series FSVU 40X15/10-8K

Product Details:

Manufacturer part number: FSVU 40X15/10-8K

Brand: BLICKLE

Price: 58.73

Delivery time: 5 Days


Technical Data:

O.D.: 10 Ø

Weight: 0.062 kg

Wheel width: 15 mm

Wheel diameter(Ø): 40

Load capacity at 4km/h: 70 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FSVU 40X15/10-8K

Part Number
FSVU 40X15/10-8K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D.
(Ø)
Weight
(kg)
Wheel width
(mm)
Wheel diameter(Ø) Load capacity at 4km/h
(kg)
Axle hole diameter
(mm)
Clamping length
(mm)

58.73 €

1 5 Days 100.062154070108

Loading...

  1. 1

Basic information

Roller Material Steel Lining Material Polyurethane Lining Hardness(Shore A) 92 Shore A
Antistatic no Suitable for autoclaves no Tread and tyre hardness 92 Shore A
Electrically conductive no Tread color natural Heat-resistant no
Tread hydrolysis-resistant no Non-staining yes Bearing type ball bearing
Tread material Polyurethane Wheel Material steel Product type guide roller
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

This page is Guide Roller, FSVU Series, part number FSVU 40X15/10-8K.
You can find the detail information about specifications and dimensions on part number FSVU 40X15/10-8K.

Variation of this product

Part Number
FSVU 100X25/25-15K
FSVU 50X18/17-10K
FSVU 60X20/20-12K
FSVU 70X25/25-15K
FSVU 80X25/25-15K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O.D.
(Ø)
Weight
(kg)
Wheel width
(mm)
Wheel diameter(Ø) Load capacity at 4km/h
(kg)
Axle hole diameter
(mm)
Clamping length
(mm)

78.00 €

1 5 Days 250.83251002502515

62.19 €

1 5 Days 170.09918501001710

63.54 €

1 5 Days 200.19520601352012

68.03 €

1 5 Days 250.30525702002515

71.12 €

1 5 Days 250.34525802302515

Tech Support