Truck Lock, FF Series (FF 125)

Truck Lock, FF Series FF 125

Product Details:

Manufacturer part number: FF 125

Brand: BLICKLE

Price: 299.79

Delivery time: 5 Days


Technical Data:

Plate Length L: 140 mm

Plate Width W: 110 mm

Total height: 142 mm

Weight: 3601 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FF 125

Part Number
FF 125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate Length L
(mm)
Plate Width W
(mm)
Total height
(mm)
Weight
(g)

299.79 €

1 5 Days 1401101423601

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Related Components / Rotation Type / Rotation Brake Type Mounting Height H(mm) 125 Wheel Dia. D(mm) 100
Wheel Width B(mm) 40 Product type truck lock

This page is Truck Lock, FF Series, part number FF 125.
You can find the detail information about specifications and dimensions on part number FF 125.

Variation of this product

Part Number
FF 100-1
FF 125-1
FF 150
FF 160
FF 200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plate Length L
(mm)
Plate Width W
(mm)
Total height
(mm)
Weight
(g)

297.67 €

1 5 Days 100851081830

297.67 €

1 5 Days 100851331850

299.79 €

1 5 Days 1401101703570

299.79 €

1 5 Days 1401101753600

299.79 €

1 5 Days 1401102173592

Tech Support