Blickle Castor Sockets for Plug-In Pin and Round Tube, RHR Series (RHR 20-18/11A)

Blickle Castor Sockets for Plug-In Pin and Round Tube, RHR Series RHR 20-18/11A

Product Details:

Manufacturer part number: RHR 20-18/11A

Brand: BLICKLE

Price: 0.77

Delivery time: 5 Days


Technical Data:

Mounting Height H: 88 mm

Wheel Characteristics: Conductivity

Wheel Dia. D: 75 mm

Wheel Width B: 15 mm

Weight: 6 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RHR 20-18/11A

Part Number
RHR 20-18/11A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Weight
(g)

0.77 €

1 5 Days 88Conductivity75156

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Related Components / Rotation Type

This page is Blickle Castor Sockets for Plug-In Pin and Round Tube, RHR Series, part number RHR 20-18/11A.
You can find the detail information about specifications and dimensions on part number RHR 20-18/11A.

Variation of this product

Part Number
RHR 22-19/11A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Weight
(g)

0.88 €

1 5 Days 195-160407

Tech Support